L-com

TNC Male Crimp Right Angle for RG174/188/316 Cable

  • Picture of TNC Male Crimp Right Angle for RG174/188/316 Cable
  • Picture of TNC Male Crimp Right Angle for RG174/188/316 Cable
Picture of TNC Male Crimp Right Angle for RG174/188/316 Cable
SKU BAC537
  Available for backorder
Quantity Price
1 - 24 $9.16
25 - 49 $8.70
50 - 99 $8.24
100 + Call Us
Price $9.16

All Prices are in US Dollars and do not include duties



This TNC Right Angle male connector has been specifically designed for a crimp style attachment to RG174/188/316 type cable. The connector body and crimp sleeve are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision manufactured connector is available from stock for immediate delivery.

Features
  • Gold plated center contacts minimize signal loss
  • Hard to find angled BNC connectors available from stock for immediate delivery
  • Machined components produce a durable connector
  • 90 degree configuration designed to address your tight fit application
  • Crimp style termination to RG174/188/316 coaxial cables

Application
  • Coaxial cable assembly
  • Coaxial cable repair
  • Premise wiring
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.