L-com

TNC Male Crimp Right Angle for 400-Series Cable

  • Picture of TNC Male Crimp Right Angle for 400-Series Cable
  • Picture of TNC Male Crimp Right Angle for 400-Series Cable
Picture of TNC Male Crimp Right Angle for 400-Series Cable
SKU ATM-1416
Available to Ship 77
Quantity Price
1 - 24 $13.69
25 - 49 $12.32
50 - 99 $10.95
100 + Call Us
Price $13.69

All Prices are in US Dollars and do not include duties



This TNC Male Right Angle connector has been specifically designed for a crimp on style attachment to 400-Series Low-Loss cable. The connector body and coupling nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance.

Features
  • Can be used with RG8‚ WBC400‚ LMR®400‚ L-com CA-400 and CA-400UF, Belden 9913, 7810 cable types
  • Crimp style attachment results in robust connector to cable attachment
  • Gold plated contact pin reduces signal loss
  • Nickel plated clamp nut and body provides optimum resistance to corrosion

Application
  • Coaxial cable assembly
  • Premise wiring
  • WLAN
  • Coaxial cable repair

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
400-Series
Interface Type 2
RG8
Interface Type 3
WBC400
Interface Type 4
CA-400
Interface Type 5
CA-400UF
Interface Type 6
Belden 9913
Interface Type 7
Belden 7810

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.