L-com

TNC Female Crimp for RG142/223/400 Cable

  • Picture of TNC Female Crimp for RG142/223/400 Cable
  • Picture of TNC Female Crimp for RG142/223/400 Cable
Picture of TNC Female Crimp for RG142/223/400 Cable
SKU BAC553
Available to Ship 258
Quantity Price
1 - 24 $13.09
25 - 49 $12.44
50 - 99 $11.78
100 + Call Us
Price $13.09

All Prices are in US Dollars and do not include duties



L-com offers a wide selection of female TNC connectors for both RG type applications as well as low loss RF wireless applications. Our TNC female connector selection includes both crimp style as well as twist on female TNC connectors. Order online today!

Application
  • Wi-Fi Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG142
Interface Type 2
RG223
Interface Type 3
RG400

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.