L-com

TNC Female Crimp for 240-Series Cable

  • Picture of TNC Female Crimp for 240-Series Cable
  • Picture of TNC Female Crimp for 240-Series Cable
Picture of TNC Female Crimp for 240-Series Cable
SKU ATF-1506
Available to Ship 923
Quantity Price
1 - 24 $10.49
25 - 49 $9.44
50 - 99 $8.39
100 + Call Us
Price $10.49

All Prices are in US Dollars and do not include duties



This connector is a crimp style female TNC connector made for 240-series cable. Designed for Wireless and Coaxial applications, the ATF-1506 provides superior performance while taking advantage of its gold plated contact to prevent against signal loss. This TNC Female connector is a crimp style connector. The ATF-1506 can be used with WBC--240‚ LMR®240, L-com CA-240 and Belden 7808 cable. Buy online now!

Features
  • Can be used with WBC240‚ LMR®240, L-com CA-240, Belden 7808 cable types

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
240-Series
Interface Type 2
WBC240
Interface Type 3
CA-240
Interface Type 4
Belden 7808

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.