L-com

TNC Female Crimp Bulkhead for RG174/188/316 Cable

  • Picture of TNC Female Crimp Bulkhead for RG174/188/316 Cable
  • Picture of TNC Female Crimp Bulkhead for RG174/188/316 Cable
Picture of TNC Female Crimp Bulkhead for RG174/188/316 Cable
SKU BAC528
Available to Ship 6
Quantity Price
1 - 24 $17.19
25 - 49 $16.33
50 - 99 $15.47
100 + Call Us
Price $17.19

All Prices are in US Dollars and do not include duties



This TNC Female Bulkhead connector has been specifically designed for a crimp on style attachment to RG174/188/316 cable. The connector body and coupling nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. A silicone rubber O-Ring is also supplied for moisture resistance.

Features
  • Standard bulkhead .5 inch single D mounting hole
  • Threaded style 50 Ohm interface for high vibration applications
  • TNC style interfaces are widely used on antennas and cellular infrastructure equipment
  • Commonly found .078 pin and .178 ferrule crimp sizes
  • Crimp style attachment results in robust connector to cable attachment

Application
  • 50 Ohm applications
  • WLAN
  • WiFi
  • Wireless Networks

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.