L-com

TNC Female Crimp Bulkhead for RG142/223/400 Cable

  • Picture of TNC Female Crimp Bulkhead for RG142/223/400 Cable
  • Picture of TNC Female Crimp Bulkhead for RG142/223/400 Cable
Picture of TNC Female Crimp Bulkhead for RG142/223/400 Cable
SKU BAC554
Available to Ship 330
Quantity Price
1 - 24 $16.09
25 - 49 $15.29
50 - 99 $14.48
100 + Call Us
Price $16.09

All Prices are in US Dollars and do not include duties



This TNC Female Bulkhead connector has been specifically designed for a crimp on style attachment to RG142/223/400 cable. The connector body and coupling nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. A silicone rubber O-Ring is also supplied for moisture resistance.

Features
  • Threaded style 50 Ohm interface for high vibration applications
  • TNC style interfaces are widely used on antennas and cellular infrastructure equipment
  • Commonly found .078 pin and .178 ferrule crimp sizes
  • Crimp style attachment results in robust connector to cable attachment
  • Standard bulkhead .5 inch single D mounting hole

Application
  • 50 Ohm applications
  • WiFi
  • Wireless Networks
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
RG142
Interface Type 2
RG223
Interface Type 3
RG400

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.