L-com

TNC Female Crimp Bulkhead for 195-Series Cable

  • Picture of TNC Female Crimp Bulkhead for 195-Series Cable
  • Picture of TNC Female Crimp Bulkhead for 195-Series Cable
Picture of TNC Female Crimp Bulkhead for 195-Series Cable
SKU ATF-3700
Available to Ship 75
Quantity Price
1 - 24 $8.44
25 - 49 $7.60
50 - 99 $6.75
100 + Call Us
Price $8.44

All Prices are in US Dollars and do not include duties



This TNC Female Bulkhead Crimp Connector is ideal for WLAN and Wireless applications due to its crimp style termination and MIL-Std. 202 specified parts. The ATF-3700 can withstand up to 40 lbs. of pull retention to ensure the cable will not break in the event it gets pulled or jolted. This connector is compatible with L-com CA-195R, RG58, RG141, RG142‚ L-com CA195RW‚ WBC-195‚ LMR®195‚ Belden 8240, and Belden 8219 cable types. Order online today!

Features
  • Commonly found .078 pin and .178 ferrule crimp sizes
  • Threaded style 50 Ohm interface for high vibration applications
  • Can be used with L-com CA-195R, RG58/141/142‚ L-com CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
  • Crimp style attachment results in robust connector to cable attachment
  • Standard bulkhead .5 inch single D mounting hole

Application
  • WiFi
  • 50 Ohm applications
  • Wireless Networks
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
195-Series
Interface Type 2
CA-195R
Interface Type 3
RG141
Interface Type 4
RG142
Interface Type 5
CA-195RW
Interface Type 6
WBC195
Interface Type 7
Belden 8240
Interface Type 8
Belden 8219

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.