L-com

Test Cable, Dual Banana / Dual Banana, 2.0 ft

  • Picture of Test Cable, Dual Banana / Dual Banana, 2.0 ft
  • Picture of Test Cable, Dual Banana / Dual Banana, 2.0 ft
Picture of Test Cable, Dual Banana / Dual Banana, 2.0 ft
SKU BCB58C-2
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


This series of test cables utilizes the popular 50 Ohm coaxial cable RG58C/U with dual banana plugs on each end. Available in 5 standard lengths from 1 to 5 feet.

Features
  • Dual banana plugs with BNC accommodate many test applications
  • Test and laboratory interconnections
  • Utilizes popular 50 Ohm cable RG58C/U
  • Available in 5 standard lengths from 1 to 5 feet

Application
  • Test and Measurement


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
Double Banana Binding Post
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
Double Banana Binding Post
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.