L-com

Strain Relief Boots RG-58 Mini-UHF

  • Picture of Strain Relief Boots RG-58 Mini-UHF
  • Picture of Strain Relief Boots RG-58 Mini-UHF
Picture of Strain Relief Boots RG-58 Mini-UHF
SKU HXX-SR58S
Available to Ship 223
Quantity Price
1 - 24 $0.48
25 - 49 $0.43
50 - 99 $0.38
100 + Call Us
Price $0.48

All Prices are in US Dollars and do not include duties



Created for coaxial cable assembly and repair, this strain relief boot for RG-50 Mini-UHF cable is designed to protect against extra strain or stress on the cable. The HXX-SR58S can accept any cable with an outer diameter of 5mm or less. This product is made from Polyvinyl Carbonate or PVC to keep the boot flexible and durable. Buy Now!

Features
  • Maximum cable OD .200" (5mm)
  • Must be Purchased in Increments of 200
  • For Mini-UHF Applications

Application
  • Coaxial cable repair
  • Coaxial cable assembly


Product Resources

Key Specifications

Key Specifications

Primary Application
Coaxial
Design
Cable Assembly Accessories
Connector Series
Mini UHF

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.