L-com

Strain Relief Boots RG-58

  • Picture of Strain Relief Boots RG-58
  • Picture of Strain Relief Boots RG-58
Picture of Strain Relief Boots RG-58
SKU HXX-SR58L
Available to Ship 1201
Quantity Price
1 - 24 $0.79
25 - 49 $0.71
50 - 99 $0.63
100 + Call Us
Price $0.79

All Prices are in US Dollars and do not include duties



Created for N-Type, RP-N, BNC, RP-BNC, TNC, RP-TNC applications, this strain relief boot for RG58 cable is designed to protect against extra strain or stress on the cable. The HXX-SR58L can accept any cable with an outer diameter of 5mm or less. This product is essential in coaxial cable assembly as well as coaxial cable repair. Buy Now!

Features
  • For N-Type, RP-N, BNC, RP-BNC, TNC, RP-TNC Applications
  • Maximum cable OD .200" (5mm)
  • Must be Purchased in Increments of 200

Application
  • Coaxial cable repair
  • Coaxial cable assembly


Product Resources

Key Specifications

Key Specifications

Primary Application
Coaxial
Design
Cable Assembly Accessories
Connector Series
leave Blank

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.