L-com

Strain Relief Boot RG-188

  • Picture of Strain Relief Boot RG-188
  • Picture of Strain Relief Boot RG-188
Picture of Strain Relief Boot RG-188
SKU HXX-SR188
Available to Ship 6263
Quantity Price
1 - 24 $0.94
25 - 49 $0.85
50 - 99 $0.75
100 + Call Us
Price $0.94

All Prices are in US Dollars and do not include duties



Created for SMA and RP-SMA applications, this strain relief boot for RG188 cable is designed to protect against extra strain or stress on the cable. The HXX-SR188 can accept any cable with an outer diameter of 2.7mm or less. This product is essential in coaxial cable assembly as well as coaxial cable repair. Buy Now!

Features
  • For SMA, RP-SMA Applications
  • Maximum cable OD .108" (2.7mm)
  • Must be Purchased in Increments of 200

Application
  • Coaxial cable assembly
  • Coaxial cable repair

Key Specifications

Key Specifications

Primary Application
Coaxial
Design
Cable Assembly Accessories
Connector Series
SMA

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.