L-com
Sort by
Items per page
Showing 1 - 1 result(s)

Stainless Steel Wall Plates - With 1 or 2 0.75" D Holes

Stainless steel wall plates provide durable solution ideally suited for premise wiring, LAN, telecommunications, and network installation applications with one or two 0.75-inch D-shaped holes. These single gang wall plates feature stainless steel construction offering professional appearance and durability for terminating connectors, adapters, and cable pass-through devices at wall outlets. D-shaped cutouts accommodate coaxial connectors, BNC bulkhead, fiber optic adapters, and F-type interfaces for structured cabling installations. Measuring 4.53" L x 2.76" W x 0.18" D fitting standard single gang electrical boxes.

For comprehensive wall plate and structured cabling solutions, explore our Coax Wall Plates & Jacks - Pre-punched & Blank Stainless Steel, DB25 & D-holes category, featuring stainless steel wall plates with various D-hole sizes and configurations for telecommunications and premise wiring applications.

Related Categories:

FAQs

What applications are stainless steel wall plates with 0.75" D holes designed for?

Stainless steel wall plates with 0.75" D holes are designed for premise wiring, LAN, telecommunications, and network installation applications requiring professional wall termination solutions. These single gang wall plates are commonly used in LAN infrastructure, telecommunications distribution systems, premise wiring projects, and audio/video installations where single or dual connector terminations are required. The D-shaped openings support installation of various telecommunications, audio/video, fiber optic, and data connectivity components for structured cabling installations.

What connector types do stainless steel wall plates with 0.75" D holes accommodate?

Stainless steel wall plates with 0.75" D holes feature D-shaped cutouts that support installation of wide range of devices including coaxial connectors, BNC bulkhead connectors, fiber optic adapters, F-type interfaces, and other network and telecommunications hardware. The 0.75-inch opening size provides optimal fit for standard connector types used in structured cabling. Multiple connector compatibility enables flexible deployment across different telecommunications, audio/video, and data transmission applications.

What configuration options are available for stainless steel wall plates with 0.75" D holes?

Stainless steel wall plates with 0.75" D holes are available in configurations with either one or two D-shaped openings supporting different connector termination requirements. Single opening plates provide individual connector mounting while dual opening versions enable multiple device terminations in single wall location. Configuration flexibility supports various premise wiring, LAN infrastructure, and telecommunications distribution installations.

What construction materials ensure stainless steel wall plates with 0.75" D holes durability?

Stainless steel wall plates with 0.75" D holes feature durable stainless steel construction providing excellent durability, corrosion resistance, and attractive professional appearance. The stainless steel material resists oxidation and degradation in commercial, industrial, and residential cabling environments. Material selection ensures long-term performance in premise wiring projects, telecommunications distribution systems, and LAN infrastructure installations.

What physical dimensions support stainless steel wall plates with 0.75" D holes installation?

Stainless steel wall plates with 0.75" D holes measure 4.53 inches in length, 2.76 inches in width, and 0.18 inches in depth fitting standard single gang electrical boxes. The standard gang format enables easy installation into existing electrical infrastructure. Dimensional compatibility supports integration into commercial and residential premise wiring and telecommunications distribution systems.

How does the single gang format benefit stainless steel wall plates with 0.75" D holes installations?

Stainless steel wall plates with 0.75" D holes are engineered as single gang wall plates providing professional termination point for premise wiring and LAN infrastructure applications. The single gang format enables installation into standard electrical boxes without modifications. Standard mounting format supports quick installation while providing clean and organized wall termination point for telecommunications and network equipment.

Why are stainless steel wall plates with 0.75" D holes preferred for long-term installations?

Stainless steel wall plates with 0.75" D holes are engineered for reliable long-term performance in commercial, industrial, and residential cabling environments supporting premise wiring, LAN infrastructure, and telecommunications applications. The corrosion-resistant stainless steel material ensures durability across extended installation periods. Professional appearance and robust construction provide cost-effective solutions for structured cabling installations requiring long-term reliability.

Need assistance selecting the right stainless steel wall plates with 0.75" D holes for your LAN, premise wiring, or telecommunications installation?Our engineering team provides expert technical guidance on single vs dual opening selection, D-hole sizing, connector type compatibility, electrical box integration, and structured cabling standards compliance for your specific LAN infrastructure, telecommunications distribution, premise wiring, or audio/video installation application requirements.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com has one of the largest in-stock selections of wall plates and structured cabling accessories for international and domestic orders. We are a global leader in wired and wireless connectivity products providing solutions for many major industries including electronics, medical, industrial automation, military, and telecommunications.

Sort by
Items per page