L-com

SMB Plug Right Angle Crimp for 100-Series, RG316/174 Cable

  • Picture of SMB Plug Right Angle Crimp for 100-Series, RG316/174 Cable
  • Picture of SMB Plug Right Angle Crimp for 100-Series, RG316/174 Cable
Picture of SMB Plug Right Angle Crimp for 100-Series, RG316/174 Cable
SKU ASMBP-1102
Available to Ship 50
Quantity Price
1 - 24 $15.19
25 - 49 $13.67
50 - 99 $12.15
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



SMB Plug connectors are a "snap-on" connector design. These 50 Ohm connectors provide broadband capability from 0-4 GHz. All connectors utilize a crimp attachment process for a strong and effective attachment.


Application
  • Coaxial cable assembly
  • Ideal for communications and industrial applications
  • Premise wiring
  • Coaxial cable installation
  • Coaxial cable repair

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMB
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.