L-com

SMA Male to SMA Male Cable Using 402SS Series Coax with Heavy Duty Boot, 1.0 ft

  • Picture of SMA Male to SMA Male Cable Using 402SS Series Coax with Heavy Duty Boot, 1.0 ft
Picture of SMA Male to SMA Male Cable Using 402SS Series Coax with Heavy Duty Boot, 1.0 ft
SKU LCCA30001-FT1
Available to Ship 1
Quantity Price
1 - 9 $179.99
10 - 24 $172.79
25 - 99 $165.59
100 + Call Us
Price $179.99

All Prices are in US Dollars and do not include duties



L-com's 402SS series cable assemblies are produced using high quality components to create a rugged and versatile flexible interconnect option. The 402SS series coax is an excellent alternative to .141 Semi-Rigid (RG402) style cables. These assemblies offer flexibility without compromising performance and exibits performance characteristics very similar to semi rigid coax. Precision stainless-steel connectors and heavy-duty booting extend the life of this versatile flexible cable assembly. These cables operate to 18 GHz and include several connector options including SMA, Type N, and TNC interfaces. The 402SS coax has a solid center conductor, PTFE dielectric, and a silver-plated copper braid outer shield over a silver-plated copper spiral strip inner shield. This multi-layer shield construction provides excellent insertion and shielding performance while providing increased flexibility. Custom versions of this cable assembly along with the rest of L-com's RF cable assemblies can be built and shipped same day. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for custom cable quotes.

Features
  • 70% VOP
  • Flexible Alternative to .141 Semi-Rigid
  • Heavy Duty Heat Shrink Strain Relief Boot
  • Precision Stainless Steel Connectors
  • Wire Braid over Spiral Strip Shield with FEP Jacket

Application
  • Automated (ATE) Test Systems
  • General Purpose
  • Flexible RF Interconnect
  • Laboratory Use


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
LCBC3001
RF Cable Type
402SS Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.