Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

SMA Male Crimp, Right Angle Shrouded for RG58, 195-Series Cable

  • Picture of SMA Male Crimp, Right Angle Shrouded for RG58, 195-Series Cable
  • Picture of SMA Male Crimp, Right Angle Shrouded for RG58, 195-Series Cable
Picture of SMA Male Crimp, Right Angle Shrouded for RG58, 195-Series Cable
SKU ASM-1714
Available to Ship 243
Quantity Price
1 - 24 $8.66
25 - 49 $7.79
50 - 99 $6.93
100 + Call Us
Price $8.66

All Prices are in US Dollars and do not include duties



The ASM-1714 SMA Male Crimp connector for RG58 and 195-series cable is holds a shrouded header. This SMA Male Crimp connector is designed for coaxial cable assembly, installation and repair as well as premise wiring. The ASM-1714 can be used with L-com CA-195R, L-com CA-200, RG58, RG141, RG142, L-com CA195RW, WBC-195, WBC-200, LMR®195, LMR®200, Belden 8240 and Belden 8219 cable types. This connector sports various specifications that comply with MIL-St. 202. This connector has an operating temperature range of -55C to +85C. Buy online now!

Features
  • Gold plated contact pins to minimize signal loss
  • Can be used with L-com CA-195R/CA-200, RG58/141/142, L-com CA195RW, WBC195/200, LMR®195/200, Belden 8240/8219 cable types
  • Connector body and coupling nut gold plated for corrosion resistance

Application
  • Coaxial cable assembly
  • Coaxial cable installation
  • Coaxial cable repair
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
CA-195R
Interface Type 2
CA-200
Interface Type 3
RG58
Interface Type 4
RG141
Interface Type 5
RG142
Interface Type 6
CA-195RW
Interface Type 7
WBC195
Interface Type 8
WBC200
Interface Type 9
Belden 8240
Interface Type 10
Belden 8219

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.