L-com

SMA Male Crimp, Right Angle for RG58U Cable (Gold)

  • Picture of SMA Male Crimp, Right Angle for RG58U Cable (Gold)
  • Picture of SMA Male Crimp, Right Angle for RG58U Cable (Gold)
Picture of SMA Male Crimp, Right Angle for RG58U Cable (Gold)
SKU BAC02-G
Available to Ship 769
Quantity Price
1 - 24 $11.19
25 - 49 $10.63
50 - 99 $10.07
100 + Call Us
Price $11.19

All Prices are in US Dollars and do not include duties



This right angle male SMA connector is designed for crimp attachment to RG58 coaxial cable utilizing a crimp size of .213 while the center pin contact is designed for solder attachment to the cable center conductor. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Associated bulk cable and crimp tools available
  • Designed for crimp style attachment to RG58 coaxial cable
  • Gold plated contact pins to minimize signal loss
  • Right angle configuration ideal for tight fit applications
  • Connector body and coupling nut gold plated for corrosion resistance

Application
  • Premise wiring
  • Coaxial cable assembly
  • Coaxial cable installation
  • Coaxial cable repair


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.