Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

SMA Male Crimp, Right Angle for RG58, 195-Series Cable

  • Picture of SMA Male Crimp, Right Angle for RG58, 195-Series Cable
  • Picture of SMA Male Crimp, Right Angle for RG58, 195-Series Cable
Picture of SMA Male Crimp, Right Angle for RG58, 195-Series Cable
SKU ASM-1710
Available to Ship 1183
Quantity Price
1 - 24 $10.09
25 - 49 $9.08
50 - 99 $8.07
100 + Call Us
Price $10.09

All Prices are in US Dollars and do not include duties



The L-com ASM-1710 is an SMA Male Crimp connector for RG58 and 195-series cable. Utilizing the gold plated contact to minimize signal loss, this SMA Male connector is made for applications such as Premise wiring and coaxial cable assembly, installation and repair. This connector works with L-com CA-195R, L-com CA-200, RG58, RG141, RG142, L-com CA195RW, WBC-195, WBC-200, LMR®195, LMR®200, Belden 8240 and Belden 8219 cable types. The right angle orientation of this product allows flexibility during installation in an area that is tight on space. Order online today!

Features
  • Can be used with L-com CA-195R/CA-200, RG58/141/142, L-com CA195RW, WBC195/200, LMR®195/200, Belden 8240/8219 cable types
  • Connector body and coupling nut gold plated for corrosion resistance
  • Gold plated contact pins to minimize signal loss

Application
  • Coaxial cable assembly
  • Coaxial cable installation
  • Premise wiring
  • Coaxial cable repair

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
CA-195R
Interface Type 2
CA-200
Interface Type 3
RG58
Interface Type 4
RG141
Interface Type 5
RG142
Interface Type 6
CA-195RW
Interface Type 7
WBC195
Interface Type 8
WBC200
Interface Type 9
Belden 8240
Interface Type 10
Belden 8219

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.