Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

SMA Male Crimp, Right Angle for RG174, 188, 316 Cable

  • Picture of SMA Male Crimp, Right Angle for RG174, 188, 316 Cable
  • Picture of SMA Male Crimp, Right Angle for RG174, 188, 316 Cable
Picture of SMA Male Crimp, Right Angle for RG174, 188, 316 Cable
SKU BAC02A
Available to Ship 106
Quantity Price
1 - 24 $12.49
25 - 49 $11.87
50 - 99 $11.24
100 + Call Us
Price $12.49

All Prices are in US Dollars and do not include duties



This right angle male SMA connector is designed for crimp attachment to RG174, RG188 and RG316 coaxial cables utilizing a crimp size of .128 while the center pin contact is designed for solder attachment to the cable center conductor. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Designed for crimp style attachment to RG174/188/316 coaxial cable
  • Nickel plated body for enhanced corrosion resistance
  • Associated bulk cable and crimp tools available
  • Gold plated contact pins to minimize signal loss
  • Right angle configuration ideal for tight fit applications

Application
  • Coaxial cable installation
  • Coaxial cable repair
  • Coaxial cable assembly
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG316
Interface Type 2
RG188
Interface Type 3
RG174

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.