L-com

SMA Male Crimp for RG316/174/188, 100-Series Cable

  • Picture of SMA Male Crimp for RG316/174/188, 100-Series Cable
  • Picture of SMA Male Crimp for RG316/174/188, 100-Series Cable
Picture of SMA Male Crimp for RG316/174/188, 100-Series Cable
SKU ASM-1102
Available to Ship 471
Quantity Price
1 - 24 $10.99
25 - 49 $9.89
50 - 99 $8.79
100 + Call Us
Price $10.99

All Prices are in US Dollars and do not include duties



The L-com ASM-1102 is an SMA Male Crimp connector designed for RG316, RG174, RG188 and 100-series cable. Utilizing premium quality metals, this product is ideal for applications such as coaxial cable assembly, cable repair and installation of coaxial cable assemblies. Other technical specs include a frequency range of 6 GHz, 50 Ohm impedance and a Nickel plated Brass body on the connector. Order online today!

Features
  • Designed for use with RG316/174/188 and 100-series low-loss cable
  • Gold plated contact pins to minimize signal loss
  • Connector body and coupling nut gold plated for corrosion resistance

Application
  • Premise wiring
  • Coaxial cable assembly
  • Coaxial cable installation
  • Coaxial cable repair

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG316
Interface Type 2
RG174
Interface Type 3
RG188
Interface Type 4
100-Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.