Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

SMA Male Crimp for 240-Series Cable

  • Picture of SMA Male Crimp for 240-Series Cable
  • Picture of SMA Male Crimp for 240-Series Cable
Picture of SMA Male Crimp for 240-Series Cable
SKU ASM-1504
  Available for backorder
Quantity Price
1 - 24 $11.19
25 - 49 $10.07
50 - 99 $8.95
100 + Call Us
Price $11.19

All Prices are in US Dollars and do not include duties



The ASM-1504 SMA Male Crimp connector for 240-series cable is designed for coaxial cable assembly, instillation and repair. This SMA Male Crimp for 240-series Cable provides superior quality materials and construction. This connectors gold plated center pin allows for less signal interference during use. Along with the exceptional quality of the connector, this product also allows the user to solder the center pin. Buy online now!

Features
  • Connector body and coupling nut gold plated for corrosion resistance
  • Can be used with WBC240‚ LMR®240, L-com CA-240, Belden 7808 cable types
  • Gold plated contact pins to minimize signal loss

Application
  • Coaxial cable assembly
  • Coaxial cable installation
  • Coaxial cable repair
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 2
CA-240
Interface Type 3
Belden 7808

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.