Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

SMA Male Crimp for 195-Series Cable

  • Picture of SMA Male Crimp for 195-Series Cable
  • Picture of SMA Male Crimp for 195-Series Cable
Picture of SMA Male Crimp for 195-Series Cable
SKU ASM-1708
Available to Ship 1212
Quantity Price
1 - 24 $9.41
25 - 49 $8.47
50 - 99 $7.53
100 + Call Us
Price $9.41

All Prices are in US Dollars and do not include duties



The L-com ASM-1708 is an SMA Male Crimp connector for 195-series cable which uses quality materials and components. Designed specifically for 195-series Cable, this product is ideal for applications such as coaxial cable assembly, cable repair and installation of coaxial cable assemblies. This connector contains a cable retention for up to 30 lbs. of pull as well as a peak voltage rating up to 500v. Other technical specs include a frequency range of 6 GHz, 50 Ohm impedance and a Nickel plated Brass body on the connector. Order online today!

Features
  • Connector body and coupling nut gold plated for corrosion resistance
  • Gold plated contact pins to minimize signal loss
  • Can be used with L-com CA-195R, RG58/141/142‚ L-com CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types

Application
  • Coaxial cable assembly
  • Coaxial cable installation
  • Premise wiring
  • Coaxial cable repair

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
CA-195R
Interface Type 2
RG58
Interface Type 3
RG141
Interface Type 4
RG142
Interface Type 5
CA-195RW
Interface Type 6
WBC195
Interface Type 7
Belden 8240
Interface Type 8
Belden 8219

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.