L-com

SMA Female Crimp for RG58U Cable

  • Picture of SMA Female Crimp for RG58U Cable
  • Picture of SMA Female Crimp for RG58U Cable
Picture of SMA Female Crimp for RG58U Cable
SKU BAC05
Available to Ship 45
Quantity Price
1 - 24 $11.59
25 - 49 $11.01
50 - 99 $10.43
100 + Call Us
Price $11.59

All Prices are in US Dollars and do not include duties



This female SMA connector is designed for crimp attachment to RG58 coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .213" for the crimp ferrule and .042" for the pin. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Associated bulk cable and crimp tools available
  • Designed for crimp style attachment to RG58 coaxial cable
  • Gold plated contact pins to minimize signal loss
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coaxial cable installation
  • Coaxial cable repair
  • Coaxial cable assembly
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.