L-com

SMA Female Bulkhead Crimp for 400-Series Cable

  • Picture of SMA Female Bulkhead Crimp for 400-Series Cable
  • Picture of SMA Female Bulkhead Crimp for 400-Series Cable
Picture of SMA Female Bulkhead Crimp for 400-Series Cable
SKU HPC403
  Available for backorder
Quantity Price
1 - 24 $3.88
25 - 49 $3.69
50 - 99 $3.49
100 + Call Us
Price $3.88

All Prices are in US Dollars and do not include duties



This female bulhead SMA connector is designed for crimp attachment to LMR400 style coaxial cable utilizing a standard crimp size of .429" for the crimp ferrule. The contact pin is designed for solder attachment to the cable center conductor. Connector is supplied with nut and lock washer for panel mounting.

Features
  • Common size hex crimp allows quick and easy crimping
  • Gold plated contact pins to minimize signal loss
  • Crimp style attachment for a robust assembly
  • SMA female bulkhead for LMR400 coaxial cable

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Interface Type 1
LMR-400

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.