L-com

S/E Type 237 to N-Male, Pigtail 19" 100-Series

  • Picture of S/E Type 237 to N-Male, Pigtail 19" 100-Series
  • Picture of S/E Type 237 to N-Male, Pigtail 19" 100-Series
  • Picture of S/E Type 237 to N-Male, Pigtail 19" 100-Series
Picture of S/E Type 237 to N-Male, Pigtail 19" 100-Series
SKU CA-SEPNMCN19
  Configured to Order
Quantity Price
1 - 24 $34.09
25 - 49 $32.39
50 - 99 $30.68
100 + Call Us
Price $34.09

All Prices are in US Dollars and do not include duties



High quality fully tested antenna feed cable assemblies featuring 100-series high-quality coax cable. These cable assemblies feature Sony Ericsson® / Cingular Wireless® EDGE GC75/GC82/GC83/GC85 compatible (S/E Type 237) connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has? Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Made with high performance, high quality 100-series coax cable
  • Compatible with Sony Ericsson® / Cingular Wireless® EDGE Models GC75/GC82/GC83/GC85
  • Each assembly is fully tested ensuring the highest quality

Application
  • Wireless LAN Devices
  • External Antenna Applications
  • Wireless OEM Applications

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
S/E Type 237
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
RF Cable Type
100 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.