L-com

RP Type N Jack Crimp for RG58, 195-Series Cable

  • Picture of RP Type N Jack Crimp for RG58, 195-Series Cable
Picture of RP Type N Jack Crimp for RG58, 195-Series Cable
SKU ARNJ-1700
Available to Ship 451
Quantity Price
1 - 24 $2.39
25 - 49 $2.15
50 - 99 $1.91
100 + Call Us
Price $2.39

All Prices are in US Dollars and do not include duties



The crimp style Reverse Polarity N Type Jack from L-com is designed for RG58 and 195-series Cable. The ARNJ-1700 is rated for MIL-Std. 202 for various environmental factors such as moisture resistance and corrosion. This connector is compatible with L-com CA-195-series cable, RG58, RG141, RG142‚ CNT195‚ LMR®195‚ TWS-195, Belden 8240 and Belden 8219 cable types. Order online today!

Features
  • Can be used with L-com CA-195 series cable, RG58/141/142‚ WBC/CNT195‚ LMR®195‚ TWS-195, Belden 8240/8219 cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
N
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
CA-195
Interface Type 2
RG58
Interface Type 3
RG141
Interface Type 4
RG142
Interface Type 5
CNT-195
Interface Type 6
WBC195
Interface Type 7
TWS-195
Interface Type 8
Belden 8240
Interface Type 9
Belden 8219

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.