L-com

RP-TNC Plug to RP-TNC Jack, Pigtail 20 ft 195-Series

  • Picture of RP-TNC Plug to RP-TNC Jack, Pigtail 20 ft 195-Series
  • Picture of RP-TNC Plug to RP-TNC Jack, Pigtail 20 ft 195-Series
  • Picture of RP-TNC Plug to RP-TNC Jack, Pigtail 20 ft 195-Series
Picture of RP-TNC Plug to RP-TNC Jack, Pigtail 20 ft 195-Series
SKU CA-RTPRTJA020
Available to Ship 158
Quantity Price
1 - 24 $68.49
25 - 49 $61.64
50 - 99 $54.79
100 + Call Us
Price $68.49

All Prices are in US Dollars and do not include duties



High quality fully tested Reverse Polarity TNC Plug to Reverse Polarity TNC Jack cable assemblies featuring high performance low loss 195-series coax cable.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics
  • Made with high performance, high quality 195-series coax cable
  • Custom cable lengths available
  • Widest selection of lengths and connector styles

Application
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless OEM Applications
  • RF Voice/Video/Data
  • Wireless LAN Devices


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TNC
Connector 1 Gender
Plug
Connector 1 Polarity
Reverse Polarity
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
TNC
Connector 2 Gender
Jack
Connector 2 Polarity
Reverse Polarity
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
195 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.