L-com

RP-TNC Plug to N-Female Bulkhead, Pigtail 2 ft 195-Series

  • Picture of RP-TNC Plug to N-Female Bulkhead, Pigtail 2 ft 195-Series
  • Picture of RP-TNC Plug to N-Female Bulkhead, Pigtail 2 ft 195-Series
  • Picture of RP-TNC Plug to N-Female Bulkhead, Pigtail 2 ft 195-Series
Picture of RP-TNC Plug to N-Female Bulkhead, Pigtail 2 ft 195-Series
SKU CA-RTPNFBA002
Available to Ship 962
Quantity Price
1 - 24 $42.39
25 - 49 $38.15
50 - 99 $33.91
100 + Call Us
Price $42.39

All Prices are in US Dollars and do not include duties



High quality fully tested Reverse Polarity SMA Jack to Reverse Polarity TNC Plug cable assemblies featuring high performance low loss 195-series coax cable.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Excellent low loss characteristics
  • Widest selection of lengths and connector styles
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 195-series coax cable

Application
  • RF Voice/Video/Data
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless LAN Devices
  • Wireless OEM Applications


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TNC
Connector 1 Gender
Plug
Connector 1 Polarity
Reverse Polarity
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector Mount Method 2
Bulkhead
Connector 2 Impedance
50 Ohm
RF Cable Type
195 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.