L-com

RP-TNC Jack Crimp for RG174/188/316 & 100-Series Cable

  • Picture of RP-TNC Jack Crimp for RG174/188/316 & 100-Series Cable
  • Picture of RP-TNC Jack Crimp for RG174/188/316 & 100-Series Cable
Picture of RP-TNC Jack Crimp for RG174/188/316 & 100-Series Cable
SKU ARTJ-1100
Available to Ship 566
Quantity Price
1 - 24 $2.01
25 - 49 $1.81
50 - 99 $1.61
100 + Call Us
Price $2.01

All Prices are in US Dollars and do not include duties



The crimp style Reverse Polarity TNC jack is built for use with RG174, RG188, RG316 & 100-series Cable. The ARTJ-1100 was designed to work in a wide range of applications such as WLAN, Radio Pigtails and Low Loss Coax applications. Compatible cable types include, RG174, RG188, RG316‚ L-com CA100‚ WBC-100‚ LMR®100 and Belden 7805. The gold plated center contact is a key feature in preventing signal loss during use. Order online today!

Features
  • Can be used with RG174/188/316‚ L-com CA100‚ WBC100‚ LMR®100‚ Belden 7805 cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316
Interface Type 4
100-Series
Interface Type 5
CA-100
Interface Type 6
WBC100
Interface Type 7
Belden 7805

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.