L-com

RP-TNC Jack Bulkhead Crimp for RG174/188/316 & 100-Series Cable

  • Picture of RP-TNC Jack Bulkhead Crimp for RG174/188/316 & 100-Series Cable
  • Picture of RP-TNC Jack Bulkhead Crimp for RG174/188/316 & 100-Series Cable
Picture of RP-TNC Jack Bulkhead Crimp for RG174/188/316 & 100-Series Cable
SKU ARTJ-3100
Available to Ship 2
Quantity Price
1 - 24 $12.19
25 - 49 $10.97
50 - 99 $9.75
100 + Call Us
Price $12.19

All Prices are in US Dollars and do not include duties



This Reverse Polarity TNC Jack (RP-TNC) connector is designed to mount through a panel or bulkhead utilizing a standard .470" single D mounting hole.

Features
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Complete with nut and lockwasher mounting hardware
  • For use with RG174/188/316‚ L-com CA100‚ WBC100‚ LMR®100‚ Belden 7805 cable types
  • Single D bulkhead design for panel mounting

Application
  • Radio Pigtails
  • RF Applications
  • WLAN
  • Low Loss Coax Applications
  • Wi-Fi Applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316
Interface Type 4
100-Series
Interface Type 5
CA-100
Interface Type 6
WBC100
Interface Type 7
Belden 7805

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.