L-com

RP-TNC Crimp Jack for RG58 Cable

  • Picture of RP-TNC Crimp Jack for RG58 Cable
  • Picture of RP-TNC Crimp Jack for RG58 Cable
Picture of RP-TNC Crimp Jack for RG58 Cable
SKU BAC501
Available to Ship 2
Quantity Price
1 - 24 $2.39
25 - 49 $2.27
50 - 99 $2.15
100 + Call Us
Price $2.39

All Prices are in US Dollars and do not include duties



This reversed polarized TNC female connector is designed for crimp attachment to 50 Ohm RG58 coaxial cable utilizing readily available crimp tools with standard crimp sizes: .213" for the crimp ferrule and .068" for the pin. This reverse polarized interface addresses the FCC requirement for non-standard interfaces for wireless devices.

Features
  • Mates with reverse polarized interface commonly found in wireless systems
  • Nickel plated body for enhanced corrosion resistance
  • Associated bulk cable and crimp tools available
  • Designed for crimp attachment to RG58/U style cable
  • Gold plated center contacts minimize signal loss

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.