L-com

Alprox Plug to N-Male, Pigtail 2 ft 195-Series

  • Picture of Alprox Plug to N-Male, Pigtail 2 ft 195-Series
  • Picture of Alprox Plug to N-Male, Pigtail 2 ft 195-Series
  • Picture of Alprox Plug to N-Male, Pigtail 2 ft 195-Series
Picture of Alprox Plug to N-Male, Pigtail 2 ft 195-Series
SKU CA-AMNMA002
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


High quality fully tested ORiNOCO Compatible (Alprox) to N-Male cable assemblies featuring high performance low loss 195-series coax cable. These cable assemblies feature ORiNOCO® AP-600/700/4000 compatible connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics
  • Made with high performance, high quality 195-series coax cable
  • Custom cable lengths available
  • Widest selection of lengths and connector styles

Application
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless OEM Applications
  • RF Voice/Video/Data
  • Wireless LAN Devices


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
Alprox
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
195 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.