L-com

RP-SMA Plug to N-Female, Pigtail 4 ft 195-Series

Item # CA-RSPNFA004
Availability
Configured to Order
Price Table
Quantity Price
1 - 24 $40.79
25 - 49 $36.71
50 - 99 $32.63
100 + Call Us
Add to Cart

Description

fullDescFlag = false; High quality fully tested Reverse Polarity SMA Plug to N-Female cable assemblies featuring high performance low loss 195-series coax cable.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Widest selection of lengths and connector styles
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics
  • Made with high performance, high quality 195-series coax cable
Application
  • RF Voice/Video/Data
  • Wireless LAN Devices
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless OEM Applications

High quality fully tested Reverse Polarity SMA Plug to N-Female cable assemblies featuring high performance low loss 195-series coax cable.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.