Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

RP-SMA Plug Crimp for RG174/188/316 Cable

  • Picture of RP-SMA Plug Crimp for  RG174/188/316 Cable
  • Picture of RP-SMA Plug Crimp for  RG174/188/316 Cable
Picture of RP-SMA Plug Crimp for  RG174/188/316 Cable
SKU BAC502
Available to Ship 44
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us
Price $14.79

All Prices are in US Dollars and do not include duties



This reversed polarized SMA male connector is designed for crimp attachment to 50 Ohm RG174, RG188 and RG316 coaxial cables utilizing a crimp tool with standard crimp size of .128" for the crimp ferrule. The center contact is designed for solder attachment to the coaxial cable center conductor. This reverse polarized interface addresses the FCC requirement for non-standard interfaces for wireless devices.

Features
  • Associated bulk cable and crimp tools available
  • Designed for crimp attachment to RG174/188 or 316 style cable
  • Mates with reverse polarized interface commonly found in wireless systems
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.