Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

RP-SMA Plug Crimp for 100-Series Cable

  • Picture of RP-SMA Plug Crimp for 100-Series Cable
  • Picture of RP-SMA Plug Crimp for 100-Series Cable
Picture of RP-SMA Plug Crimp for 100-Series Cable
SKU ARSP-1100
Available to Ship 32
Quantity Price
1 - 24 $10.19
25 - 49 $9.17
50 - 99 $8.15
100 + Call Us
Price $10.19

All Prices are in US Dollars and do not include duties



This Reverse Polarity SMA Plug is built for Low Loss applications, WLAN and various wireless applications. The ARSP-1100 presents a robust design that is simple to install with any 100-series cable. This connector is compatible with RG316, RG174, RG188‚ WBC-100‚ LMR®100A and Belden 7805 cable types. This L-com part is also has a gold finished contact to aid against signal loss as well as a cable retention greater than forty five pounds to make sure the connector does not allow the cable to slide out. Order online today!

Features
  • Can be used with RG316/174/188‚ WBC100‚ LMR®100A, Belden 7805 cable types

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG316
Interface Type 2
RG174
Interface Type 3
RG188
Interface Type 4
WBC100
Interface Type 5
Belden 7805

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.