L-com

RP-SMA Jack Panel Mount 1 in. Flange Cable

  • Picture of RP-SMA Jack Panel Mount 1 in. Flange Cable
  • Picture of RP-SMA Jack Panel Mount 1 in. Flange Cable
Picture of RP-SMA Jack Panel Mount 1 in. Flange Cable
SKU ARSJ-4000
Available to Ship 344
Quantity Price
1 - 24 $13.69
25 - 49 $12.32
50 - 99 $10.95
100 + Call Us
Price $13.69

All Prices are in US Dollars and do not include duties



This Reverse Polarity SMA Panel Mount Jack is designed to decrease the strain on the back of the connector which will create a lower risk for failure. The ARSJ-4000 takes advantage of being MIL-Std. 202 tested to ensure the highest quality product on the market. This connector contains 4 mounting holes as well as a 1" flange. Order online today!

Features
  • 4-hole
  • Panel mount
  • 1" flange

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
4 Hole Flange
Minimum Frequency
DC
Maximum Frequency
11 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.