We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Coaxial Right Angle Adapter, BNC Male / Male

SKU LCAD30037
Available to Ship 65
Quantity Price
1 - 24 $22.59
25 - 49 $21.46
50 - 99 $20.33
100 + Call Us
Price $22.59

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between BNC to BNC with coaxial connections. The LCAD30037 is a right angle adapter with a male to male configuration. This Coaxial Right Angle Adapter, BNC Male / Male is made from brass and has a nickel finish.

BNC adapters interface design is defined by Mil-STD-348A and has no tool required bayonet mount coupling mechanism with a robust center contact and outer conductor interface. BNC's generally work up to 3 GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides In-Series BNC to BNC Connections
  • Operates to 4 GHz
  • Gold Plated Center Contacts
  • Right Angle Body Geometry

Application
  • General Lab Use
  • Cable to Cable Connection
  • System Interconnect up to 4 GHz


Product Resources

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
4 GHz
Adapter Body Style
Right Angle
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.