L-com

RG58C Coaxial Cable, SMA Male / Female, 5.0 ft

  • Picture of RG58C Coaxial Cable, SMA Male / Female, 5.0 ft
  • Picture of RG58C Coaxial Cable, SMA Male / Female, 5.0 ft
  • Picture of RG58C Coaxial Cable, SMA Male / Female, 5.0 ft
Picture of RG58C Coaxial Cable, SMA Male / Female, 5.0 ft
SKU CCS58AX-5
Available to Ship 40
Quantity Price
1 - 24 $37.99
25 - 49 $36.09
50 - 99 $34.19
100 + Call Us
Price $37.99

All Prices are in US Dollars and do not include duties



This series features the hard to find gender combination of SMA male to female ideal for extension applications. Use this cable to link with an existing male to male configuration extending the overall cable length. We offer these highly popular coaxial cable assemblies with heat shrink strain reliefs for maximum durability. In addition our SMA connectors feature gold plated center contacts for minimal attenuation and crimp style connector for a durable attachment. These useful extension cables are stocked in lengths of 1, 2.5 and 5 ft in stock ready for delivery.

Features
  • Available from stock in 1, 2.5 and 5 ft lengths
  • Male to female gender combination allows extension of existing cable
  • Stranded center conductor of RG58C/U cable enhances flexibility
  • 50 Ohm RF (Radio Frequency) transmission
  • Crimp style SMA connector design results in a durable assembly

Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Nickel
Connector 1 Body Plating
Gold
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.