L-com

RG58C Coaxial Cable, SMA Male / BNC Male, 1.0 ft

  • Picture of RG58C Coaxial Cable, SMA Male / BNC Male, 1.0 ft
  • Picture of RG58C Coaxial Cable, SMA Male / BNC Male, 1.0 ft
  • Picture of RG58C Coaxial Cable, SMA Male / BNC Male, 1.0 ft
Picture of RG58C Coaxial Cable, SMA Male / BNC Male, 1.0 ft
SKU CCS58AB-1
Available to Ship 63
Quantity Price
1 - 24 $34.59
25 - 49 $32.86
50 - 99 $31.13
100 + Call Us
Price $34.59

All Prices are in US Dollars and do not include duties



This series combines two of the most popular 50 Ohm interfaces with the ever popular RG58C/U coaxial cable. Crimp style connector attachment process produces a secure connector to cable joint. The molded strain relief on the BNC and the heat shrink strain relief on the SMA provide a cable assembly with excellent flexure resistance. We stock these assemblies in 6 popular lengths ready for immediate delivery.

Features
  • Crimp style SMA and BNC connector design results in a durable assembly
  • Gold plated center contacts minimize signal loss
  • Stranded center conductor of RG58C/U cable enhances flexibility
  • 50 Ohm RF (Radio Frequency) transmission
  • Available from stock in 7 lengths ranging from .5 to10 feet

Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Nickel
Connector 1 Body Plating
Gold
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.