L-com

RG58C Coaxial Cable, SMA 90° Male / 90° Male, 10.0 ft

  • Picture of RG58C Coaxial Cable, SMA 90° Male / 90° Male, 10.0 ft
  • Picture of RG58C Coaxial Cable, SMA 90° Male / 90° Male, 10.0 ft
Picture of RG58C Coaxial Cable, SMA 90° Male / 90° Male, 10.0 ft
SKU CCS58A-10HR2
Available to Ship 13
Quantity Price
1 - 24 $52.99
25 - 49 $50.34
50 - 99 $47.69
100 + Call Us
Price $52.99

All Prices are in US Dollars and do not include duties



When you need a well built RG58C/U cable assembly with SMA male right angle connectors and you need it now we have your cable assembly in stock. We offer these highly popular coaxial cable assemblies with heat shrink strain reliefs for maximum durability. In addition our SMA connectors feature gold plated center contacts for minimal attenuation and crimp style connector for a durable attachment. The right angle SMA is a box style offering low profile features. We stock these cables in a multiple of standard lengths from .5 ft to 10 ft. We are sure to have just the length you are looking for in stock ready for immediate delivery.

Features
  • Available from stock in 10 lengths ranging from .5 to10 feet
  • Box style right angle SMA connector useful in tight fit applications
  • 50 Ohm RF (Radio Frequency) transmission
  • Crimp style SMA connector design results in a durable assembly
  • Stranded center conductor of RG58C/U cable enhances flexibility

Application
  • Data Transmission
  • RFID
  • Test and Measurement
  • GPS
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Nickel
Connector 1 Body Plating
Gold
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.