L-com

RG58C Coaxial Cable, BNC Male / Male, 150.0 ft

  • Picture of RG58C Coaxial Cable, BNC Male / Male, 150.0 ft
  • Picture of RG58C Coaxial Cable, BNC Male / Male, 150.0 ft
Picture of RG58C Coaxial Cable, BNC Male / Male, 150.0 ft
SKU CC58C-150
Available to Ship 23
Quantity Price
1 - 24 $127.99
25 - 49 $121.59
50 - 99 $115.19
100 + Call Us
Price $127.99

All Prices are in US Dollars and do not include duties



When you need a well built, durable RG58C/U cable assembly with BNC male connectors and you need it now we have your cable assembly in stock. We offer these highly popular coaxial cable assemblies with molded strain reliefs for maximum durability. In addition, our BNC connectors feature gold plated center contacts for minimal attenuation and nickel plated bodies for enhanced corrosion resistance. We typically stock these cables in a multiple of standard lengths from .5 ft to 200 ft. We are sure to have just the length you are looking for ready for immediate delivery.

Features
  • 50 Ohm RF (Radio Frequency) transmission
  • Gold plated contacts reduce insertion loss
  • RG58C/U stranded center conductor enhances flexibility
  • Available from stock in 19 lengths ranging from .5 to 200 feet
  • Crimp style attachment and molded strain relief result in a highly durable assembly

Application
  • Wireless Infrastructure
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Plating
Nickel
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.