L-com

RG58C Coaxial Cable, BNC Male / Female Bulkhead, 15.0 ft

  • Picture of RG58C Coaxial Cable, BNC Male / Female Bulkhead, 15.0 ft
  • Picture of RG58C Coaxial Cable, BNC Male / Female Bulkhead, 15.0 ft
  • Picture of RG58C Coaxial Cable, BNC Male / Female Bulkhead, 15.0 ft
Picture of RG58C Coaxial Cable, BNC Male / Female Bulkhead, 15.0 ft
SKU CC58C-MF-15
Available to Ship 22
Quantity Price
1 - 24 $48.19
25 - 49 $45.78
50 - 99 $43.37
100 + Call Us
Price $48.19

All Prices are in US Dollars and do not include duties



This series of high quality RG58C/U 50 Ohm Coaxial Cable Assemblies features a BNC male connector, with a machined gold plated center contact, and a BNC female bulkhead connector designed for a single D panel mount. This male to female bulkhead configuration allows for panel feed thru mounts without the use of a feed thru bulkhead adapter thereby minimizing signal loss.

Features
  • Molded strain relief enhances durability
  • RG58C/U stranded center conductor enhances flexibility
  • BNC interface is widely used for 50 Ohm data signal transmission
  • Machined gold plated contacts reduces signal loss
  • Single D bulkhead design ideal for panel mount applications

Application
  • RFID
  • Test and Measurement
  • Data Transmission
  • GPS
  • Wireless Infrastructure

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector Mount Method 2
Bulkhead
Connector 2 Impedance
50 Ohm
Connector 1 Body Plating
Nickel
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.