L-com

RG58C Coaxial Cable, BNC Male / 90° Male, 2.5 ft

  • Picture of RG58C Coaxial Cable, BNC Male / 90° Male, 2.5 ft
  • Picture of RG58C Coaxial Cable, BNC Male / 90° Male, 2.5 ft
Picture of RG58C Coaxial Cable, BNC Male / 90° Male, 2.5 ft
SKU CC58C-2.5HR
Available to Ship 5
Quantity Price
1 - 24 $31.19
25 - 49 $29.63
50 - 99 $28.07
100 + Call Us
Price $31.19

All Prices are in US Dollars and do not include duties



In applications where the normal RG58C/U assembly with two straight BNC connectors will not work we offer a series of assemblies that utilize a right angle BNC connector on one end. This box style right angle connector allows coupling in tight fit areas with little room. We offer these highly popular coaxial cable assemblies with molded strain reliefs for maximum durability. All our RG58C/U series BNC connectors feature gold plated center contacts for minimal attenuation and nickel plated bodies for enhanced corrosion resistance. Typically stocked in 9 standard lengths from 1 to 10 ft ready for immediate delivery.

Features
  • 50 Ohm RF (Radio Frequency) transmission
  • Crimp style attachment and molded strain relief result in a highly durable assembly
  • Available from stock in 9 lengths ranging from 1 to 10 feet
  • Box style right angle BNC accommodates tight fit applications
  • RG58C/U stranded center conductor enhances flexibility

Application
  • RFID
  • Test and Measurement
  • Data Transmission
  • GPS
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
Connector 1 Body Plating
Nickel
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.