L-com

RG58 ThinNet Plenum Coaxial Cable, BNC Male / Male, 2.5 ft

  • Picture of RG58 ThinNet Plenum Coaxial Cable, BNC Male / Male, 2.5 ft
  • Picture of RG58 ThinNet Plenum Coaxial Cable, BNC Male / Male, 2.5 ft
Picture of RG58 ThinNet Plenum Coaxial Cable, BNC Male / Male, 2.5 ft
SKU CCTN58P-2.5B
Available to Ship 8
Quantity Price
1 - 24 $43.39
25 - 49 $41.22
50 - 99 $39.05
100 + Call Us
Price $43.39

All Prices are in US Dollars and do not include duties



These plenum grade RG58/U Ethernet cable assemblies are designed for high temperature applications that require flame retardant properties. The 50 Ohm BNC connectors utilize a heat shrink strain relief for a robust assembly. The coaxial cable features double shielding to meet the shielding parameters found in section 10.5 of IEEE 802.3 specification. We stock these assemblies in a wide range of standard lengths from 1 to 100 ft.

Features
  • 50 Ohm Ethernet signal transmission
  • Available from stock in 12 lengths ranging from 1 to100 feet
  • Double shielding of RG58/U ThinNet cable enhances shielding performance
  • Gold plated center contacts minimize signal loss
  • Plenum jacketed cable ideal where fire resistance and low smoke characteristics are critical

Application
  • Data Transmission
  • GPS
  • Wireless Infrastructure
  • RFID
  • Test and Measurement


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.