L-com

RG58 ThinNet Coaxial Cable, BNC 90° Male / 90° Male, 10.0 ft

  • Picture of RG58 ThinNet Coaxial Cable, BNC 90° Male / 90° Male, 10.0 ft
  • Picture of RG58 ThinNet Coaxial Cable, BNC 90° Male / 90° Male, 10.0 ft
Picture of RG58 ThinNet Coaxial Cable, BNC 90° Male / 90° Male, 10.0 ft
SKU CCTN58-10HR2B
Available to Ship 103
Quantity Price
1 - 24 $63.99
25 - 49 $57.59
50 - 99 $51.19
100 + Call Us
Price $63.99

All Prices are in US Dollars and do not include duties



These 10BASE-2 coaxial cable assemblies are specifically designed for use in Ethernet applications. The right angle BNC connectors are fully insulated to avoid ground loop problems and to accommodate tight fit applications. The R9907 style 50 Ohm cable is commonly found in CheaperNet configurations and features double shielding to meet the shielding parameters found in section 10.5 of IEEE 802.3 specification. We stock these assemblies in 4 standard lengths from 5 to 25 ft.

Features
  • BNC connector fully insulated to prevent ground loop problems
  • BNC right angle connector useful in tight fit applications
  • 50 Ohm Ethernet signal transmission
  • Available from stock in 4 lengths ranging from 5 to 25 feet
  • Double shielding of RG58/U ThinNet cable enhances shielding performance

Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.