L-com

RG316 Coaxial Cable, SMB Plug / Plug, 2.5 ft

  • Picture of RG316 Coaxial Cable, SMB Plug / Plug, 2.5 ft
  • Picture of RG316 Coaxial Cable, SMB Plug / Plug, 2.5 ft
Picture of RG316 Coaxial Cable, SMB Plug / Plug, 2.5 ft
SKU CCSB316-2.5
Available to Ship 42
Quantity Price
1 - 24 $42.39
25 - 49 $40.27
50 - 99 $38.15
100 + Call Us
Price $42.39

All Prices are in US Dollars and do not include duties



If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style SMB male connectors for a durable, impedance match coaxial cable assembly. Gold plated contacts are utilized to minimize insertion loss. In addition RG316/U coaxial cable features a stranded center conductor and an extruded FEP jacket for enhanced flexibility. In order to meet your immediate needs we stock these cables in 9 handy standard lengths.

Features
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Available from stock in 9 lengths ranging from 1 to10 feet
  • Stranded center conductor of RG316/U enhances flexibility
  • Crimp style SMB connector design results in a durable assembly
  • Gold plated center contacts minimize signal loss

Application
  • GPS
  • Wireless Infrastructure
  • Data Transmission
  • RFID
  • Test and Measurement


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMB
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMB
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Type
RG316
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.