L-com

RG223 Coaxial Cable, Type N Male/Male 1.5 ft

  • Picture of RG223 Coaxial Cable, Type N Male/Male 1.5 ft
  • Picture of RG223 Coaxial Cable, Type N Male/Male 1.5 ft
Picture of RG223 Coaxial Cable, Type N Male/Male 1.5 ft
SKU CC223N-1.5
Available to Ship 105
Quantity Price
1 - 24 $79.99
25 - 49 $75.99
50 - 99 $71.99
100 + Call Us
Price $79.99

All Prices are in US Dollars and do not include duties



These RG223/U cable assemblies offer both the shielding benefits of double shielding and the low loss advantages of a solid center conductor all in one high performance cable assembly. Terminated with industry standard crimp style Type N connectors and heat shrink strain reliefs for a durable assembly that will provide long service life and trouble free performance. We typically stock these popular coaxial assemblies in 8 standard lengths ready for immediate delivery.

Features
  • 50 Ohm RF (Radio Frequency) transmission
  • Crimp style attachment results in a highly durable assembly
  • Double shielding of RG223/U cable enhances shielding performance
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • Solid center conductor of RG223/U cable minimizes attenuation

Application
  • RFID
  • Test and Measurement
  • Data Transmission
  • GPS
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
RG223
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.