L-com

RG213 Coaxial Cable BNC Male / Male 25.0 ft

  • Picture of RG213 Coaxial Cable BNC Male / Male 25.0 ft
  • Picture of RG213 Coaxial Cable BNC Male / Male 25.0 ft
Picture of RG213 Coaxial Cable BNC Male / Male 25.0 ft
SKU CC213B-25
Available to Ship 8
Quantity Price
1 - 24 $95.99
25 - 49 $91.19
50 - 99 $86.39
100 + Call Us
Price $95.99

All Prices are in US Dollars and do not include duties



In applications that demand both low attenuation and high operating voltage you should consider this RG213/U series. Terminated with industry standard crimp style BNC connectors and heat shrink strain reliefs for a durable assembly. In addition, RG213/U coaxial cable features a stranded center conductor for enhanced flexibility. We typically stock these workhorse cable assemblies in 8 standard lengths available for immediate delivery.

Features
  • Low attenuation characteristics for minimal signal loss
  • RG213/U offers an operating voltage of 5000 RMS for high voltage applications
  • RG213/U stranded cable center conductor enhances flexibility
  • 50 Ohm RF (Radio Frequency) transmission
  • Available from stock in 8 lengths ranging from 5 to 125 feet

Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
RG213
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.