L-com

RG188 Coaxial Cable, MCX 90° Plug / 90° Plug, 2.0 ft

  • Picture of RG188 Coaxial Cable, MCX 90° Plug / 90° Plug, 2.0 ft
  • Picture of RG188 Coaxial Cable, MCX 90° Plug / 90° Plug, 2.0 ft
Picture of RG188 Coaxial Cable, MCX 90° Plug / 90° Plug, 2.0 ft
SKU CCSM188A-2
  Available for backorder
Quantity Price
1 - 24 $45.39
25 - 49 $43.12
50 - 99 $40.85
100 + Call Us
Price $45.39

All Prices are in US Dollars and do not include duties



If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style MCX Plug right angle connectors for a durable, impedance match coaxial cable assembly. Gold plated contacts are utilized to minimize insertion loss. In addition RG188A/U coaxial cable features a stranded center conductor and a taped TFE jacket for the ultimate in flexibility. In order to meet your immediate needs we stock these cables in 9 handy standard lengths.

Features
  • Available from stock in 9 lengths ranging from 1 to 10 feet
  • Gold plated center contacts minimize signal loss
  • MCX right angle connector ideal for PCB applications
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Stranded center conductor and the taped TFE jacket of RG188A/U maximizes flexibility

Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
MCX
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
MCX
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Gold
RF Cable Type
RG188
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.