L-com

Coaxial RG178BU Flexible Bulk Cable, by the Foot

  • Picture of Coaxial RG178BU Flexible Bulk Cable, by the Foot
Picture of Coaxial RG178BU Flexible Bulk Cable, by the Foot
SKU RG178BU
Available to Ship 933
Quantity Price
1 + $2.77
Price $2.77

All Prices are in US Dollars and do not include duties



RG178BU coax cable from L-com is only one of a large number of radio frequency coaxial cable types specifically stocked to be ready for quick shipment. L-com Microwave RG178BU coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This flexible 50 Ohm coax cable RG178BU is constructed with a 0.098 inch diameter and FEP jacket.&&RG178BU flexible 50 Ohm coax cable with FEP jacket is rated for a 3 GHz maximum operating frequency. This 50 Ohm 0.098 inch diameter and flexible coax cable is built with a single shield.&&L-com Microwave RG178BU coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. RG178BU coax cable specs for this wire properties can be found on its RF coax cable RG-316 datasheet PDF specifications above.&&RG178BU cable is one of many RF, microwave wave parts in stock at L-com. This RG-316 coax cable is ready to buy. L-com also maintains a wide selection of other radio frequency coaxial cable types that ship same-day from our warehouse as with the rest of our other RF and microwave components.

Features
  • Max operating temperature 200 degrees C
  • Min Bend radius of 0.4 inches
  • Phase Velocity 70% VoP
  • PTFE Dielectric material
  • Max operating Frequency of 3 GHz

Application
  • High temperature cable applications
  • RF Test systems
  • General Purpose RF Interconnect
  • Laboratory applications


Product Resources

Key Specifications

Key Specifications

Generic Name
RG178
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PTFE
Velocity of Propagation
70 %
Jacket Diameter
0.072 in
Jacket Material
FEP
No. of Shields
1
Attenuation at 1 Ghz.
44.41 dB
Power, Max at 1 Ghz.
55 Watts
Frequency, Max
3 GHz
Max Operating Temperature
200 deg C
Center Conductor Type
Stranded
Inner Conductor, Number of Strands
7
Minimum Bend Radius, Repeated
0.4 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.