L-com

RG142B Coaxial Cable, BNC Male / Male, 2.0 ft

  • Picture of RG142B Coaxial Cable, BNC Male / Male, 2.0 ft
  • Picture of RG142B Coaxial Cable, BNC Male / Male, 2.0 ft
Picture of RG142B Coaxial Cable, BNC Male / Male, 2.0 ft
SKU CC142B-2
Available to Ship 64
Quantity Price
1 - 24 $43.79
25 - 49 $42.04
50 - 99 $40.72
100 + Call Us
Price $43.79

All Prices are in US Dollars and do not include duties



This family of coaxial cable assemblies are ideal for applications that call for a operating temperature of -70°C to +200°C. The Tetrafluoroethylene dielectric and the Fluorinated Ethylene Propylene jacket also comply with the VW-1 vertical flame test. The crimp style BNC plug connectors produce a robust assembly for the most demanding applications. These high performance cables are available from stock in 15 lengths ranging from 1 to 100 feet.

Features
  • Available from stock in 15 lengths ranging from 1 to 100 feet
  • Dual shielding to reduce effects of EMI
  • High temperature 50 Ohm RF (Radio Frequency) signal transmission
  • Complies with VW-1 vertical flame test for applications requiring flame proof characteristics
  • Operating temperature range of -70°C to + 200°C satisfies a wide range of applications

Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Plating
Nickel
RF Cable Type
RG142
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.